SLVUCM3 july   2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , TPS6593-Q1

 

  1.   1
  2.   User's Guide for Powering AM62A with TPS65931211-Q1 PMIC
  3.   Trademarks
  4. 1Introduction
  5. 2Device Versions
  6. 3Processor Connections
    1. 3.1 Power Mapping
      1. 3.1.1 Supporting 0.85V on VDD_CORE
      2. 3.1.2 Using 5V Input Supply
    2. 3.2 Control Mapping
  7. 4Supporting Functional Safety ASIL-B Requirements
  8. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  9. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 Sequence: immediateOff2Safe_pd
      2. 6.3.2 Sequence: orderlyOff2safe
      3. 6.3.3 Sequence: warmReset
      4. 6.3.4 Sequence: any2active
      5. 6.3.5 Sequence: any2_s2r
  10. 7Application Examples
    1. 7.1 Entering and Exiting S2R (Suspend to RAM)
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
  11. 8References

Entering and Existing LP_STANDBY

Entering the LP_STANDBY hardware state follows the same power-down sequence as entering STANDBY. Exiting LP_STANDBY is different and requires different initializations before entering LP_STANDBY.

When entering LP_STANDBY, the PFSM automatically transitions to the hardware FSM state of SAFE_RECOVERY. From the SAFE_RECOVERY state, the recovery counter is incremented and compared to the recovery count threshold (see RECOV_CNT_REG_2, in Table 5-10). If the recovery count threshold is reached, then the PMICs halt recovery attempts and require a power cycle. Refer to the data sheet for more details.

Write 0x48:0xC3:0x08:0xF7  // LP_STANDBY_SEL=1
Write 0x48:0xC3:0x60;0x9F  // Set the STARTUP_DEST=ACTIVE 
Write 0x48:0x85:0x01:0xFE  // set I2C_0 trigger