SLVUCM3 july   2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , TPS6593-Q1

 

  1.   1
  2.   User's Guide for Powering AM62A with TPS65931211-Q1 PMIC
  3.   Trademarks
  4. 1Introduction
  5. 2Device Versions
  6. 3Processor Connections
    1. 3.1 Power Mapping
      1. 3.1.1 Supporting 0.85V on VDD_CORE
      2. 3.1.2 Using 5V Input Supply
    2. 3.2 Control Mapping
  7. 4Supporting Functional Safety ASIL-B Requirements
  8. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  9. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 Sequence: immediateOff2Safe_pd
      2. 6.3.2 Sequence: orderlyOff2safe
      3. 6.3.3 Sequence: warmReset
      4. 6.3.4 Sequence: any2active
      5. 6.3.5 Sequence: any2_s2r
  10. 7Application Examples
    1. 7.1 Entering and Exiting S2R (Suspend to RAM)
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
  11. 8References

Abstract

This user’s guide can be used as a guide for integrating the TPS65931211-Q1 power management integrated circuit (PMIC) into a system powering the Automotive Sitara AM62A processor.