SLVUCO7 March   2023 TPSM83100

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Evaluation
  4. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
    3. 2.3 Precautions
  5. 3Board Layout
    1. 3.1 Layout
  6. 4Schematic and Bill of Materials
    1. 4.1 Schematic
  7. 5Bill of Materials

Performance Specification

Table 1-1 provides a summary of the TPSM83100EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage1.65.5V
Start-up input voltage1.655.5V
Output voltage1.25.5V
Output currentVIN ≥ 3 V, VOUT = 3.3 V01500mA