Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM83100

ACTIVE

1.5A high-efficiency buck-boost module with integrated inductor

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Duty cycle (max) (%) 100
USIP (SIU) 8 See data sheet
  • 1.6-V to 5.5-V input voltage range
    • Device input voltage > 1.65 V for start-up
  • 1.2-V to 5.5-V output voltage range
    • 1.0-V Vout is supported in PFM mode
  • High output current capability, 3-A peak switch current
    • 1.5-A Iout for VIN ≥ 3 V, VOUT = 3.3 V
    • 1.2-A Iout for VIN ≥ 2.7 V, VOUT = 3.3 V
  • Active output discharge (TPSM83101 only)
  • High efficiency over the entire load range
    • 8-µA typical quiescent current
    • Automatic power save mode and forced PWM mode
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2-MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Small solution size
    • MicroSiP™ power module with integrated inductor
    • 2.0-mm × 2.6-mm × 1.2-mm(max) 8-pin µSiP package
  • 1.6-V to 5.5-V input voltage range
    • Device input voltage > 1.65 V for start-up
  • 1.2-V to 5.5-V output voltage range
    • 1.0-V Vout is supported in PFM mode
  • High output current capability, 3-A peak switch current
    • 1.5-A Iout for VIN ≥ 3 V, VOUT = 3.3 V
    • 1.2-A Iout for VIN ≥ 2.7 V, VOUT = 3.3 V
  • Active output discharge (TPSM83101 only)
  • High efficiency over the entire load range
    • 8-µA typical quiescent current
    • Automatic power save mode and forced PWM mode
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2-MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Small solution size
    • MicroSiP™ power module with integrated inductor
    • 2.0-mm × 2.6-mm × 1.2-mm(max) 8-pin µSiP package

The TPSM83100 and TPSM83101 are constant frequency peak current mode control buck-boost MicroSiP™ power modules optimized for small solution size and high efficiency. The power modules integrate an inductor to simplify design, reduce external components and save PCB area. They have a 3-A peak current limit (typical) and 1.6-V to 5.5-V input voltage range. The TPSM83100 and TPSM83101 provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83100 and TPSM83101 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8-µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The TPSM83100 and TPSM83101 are constant frequency peak current mode control buck-boost MicroSiP™ power modules optimized for small solution size and high efficiency. The power modules integrate an inductor to simplify design, reduce external components and save PCB area. They have a 3-A peak current limit (typical) and 1.6-V to 5.5-V input voltage range. The TPSM83100 and TPSM83101 provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83100 and TPSM83101 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8-µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Same specifications without inductor for further flexibility

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM83100 and TPSM83101 1.5-A Output Current, Buck-Boost MicroSiP Power Module with Integrated Inductor datasheet (Rev. A) PDF | HTML 12 Jun 2023
EVM User's guide TPSM83100 Evaluation Module User's Guide PDF | HTML 14 Mar 2023
Certificate TPSM83100EVM-114 EU RoHS Declaration of Conformity (DoC) 02 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM83100EVM — TPSM83100 evaluation module

The TPSM83100 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPSM83100 buck-boost module. TPSM83100EVM has the output voltage set to 3.3V. The EVM operates from a 1.6V-to-5.5V input voltage range. Output current can go up to 1.5A (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
USIP (SIU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos