SLVUCP8 September   2024 TPS26750

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
    8. 2.8 Debug Information
    9. 2.9 Test Points and LEDS
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Web Browser
      2. 3.2.2 Native Application
    3. 3.3 Software Development
    4. 3.4 Using the Application Customization Tool
      1. 3.4.1 Default View
      2. 3.4.2 Selecting a Configuration
      3. 3.4.3 Filling Out the Questionnaire
      4. 3.4.4 Advanced Configuration Mode
      5. 3.4.5 Flashing Configuration to TPS26750
      6. 3.4.6 Additional Settings
        1. 3.4.6.1 Generating a New Configuration
        2. 3.4.6.2 Exporting and Importing Settings
        3. 3.4.6.3 Generating the Binary
        4. 3.4.6.4 Generating the VIF File
  10. 4Application Specific Use Cases
    1. 4.1 Liquid Detection and Corrosion Mitigation Overview
      1. 4.1.1 Liquid Detection and Corrosion Mitigation Hardware Setup
      2. 4.1.2 Liquid Detection and Corrosion Mitigation Software Setup
      3. 4.1.3 Liquid Detection Detailed Implementation
        1. 4.1.3.1 Liquid Detection Config Register (0x98)
    2. 4.2 Use With the BQ25756EVM
      1. 4.2.1 Hardware Setup with BQ25756EVM
      2. 4.2.2 Software Setup with the BQ25756EVM
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources

Header Information

The J2 and J5 headers are setup for ease of use with 5V and 10V level logic analyzers. The most pertinent signals and power rails for testing the TPS26750 are pulled out to these headers. If utilizing the Liquid Detection feature, note that pins SBU1 and SBU2 on Header J5 are not the SBU signals directly at the DUT Type-C connecter (J4), but are instead the SBU signals from the Liquid Detection circuit to the SBUx pins of the TPD4S480, as shown in Figure 5-2.

Table 2-1 J2 (TPS26750 Digital)
Pin Name
1 GPIO5 (lower right-most pin if able to read J2 on silk screen)
2 GPIO6
3 GPIO4
4 GPIO7
5 GPIO3
6 GPIO11
7 GND
8 GND
9 EPR_EN (GPIO2)
10 I2Cc_IRQ
11 GPIO1
12 I2Ct_SDA
13 GPIO0
14 I2Ct_SCL
15 PP_EN (Buffered POWER_PATH_EN output)
16 I2Ct_IRQ
Table 2-2 J5 (Digitizer)
Pin Description
1 I2Cc_SDA (upper left-most pin if able to read J5 on silk screen)
2 I2Cc_SCL
3 ADCIN2
4 ADCIN1
5 SBU2
6 SBU1
7 GND
8 GND
9 CC2
10 CC1
11 LDO_3V3
12 VIN_3V3
13 PP5V
14 HV_SYS_D10 (HV_SYS divided by 11)
15 VBUS_D10 (VBUS divided by 11) (labeled as VBUS_LV_D10 on silk screen)
16 PPHV__D10 (PPHV divided by 11)
17 VBUS_LV_D10 (VBUS_LV divide by 11) (labeled as VBUS_D10 on silk screen)
18 No Connect
19 GND
20 GND
Note: The label suffix _D10 implies that the signal has been divided by 10. However, the actual value that the original signal has been divided by is 11; that is, if VBUS measures 48V, then VBUS_D10 measures approximately 4.36V.