SLVUCP8
September 2024
TPS26750
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Setup
2.4
Header Information
2.5
Jumper Information
2.6
Push Buttons
2.7
Interfaces
2.8
Debug Information
2.9
Test Points and LEDS
3
Software
3.1
Software Description
3.2
Software Installation
3.2.1
Web Browser
3.2.2
Native Application
3.3
Software Development
3.4
Using the Application Customization Tool
3.4.1
Default View
3.4.2
Selecting a Configuration
3.4.3
Filling Out the Questionnaire
3.4.4
Advanced Configuration Mode
3.4.5
Flashing Configuration to TPS26750
3.4.6
Additional Settings
3.4.6.1
Generating a New Configuration
3.4.6.2
Exporting and Importing Settings
3.4.6.3
Generating the Binary
3.4.6.4
Generating the VIF File
4
Application Specific Use Cases
4.1
Liquid Detection and Corrosion Mitigation Overview
4.1.1
Liquid Detection and Corrosion Mitigation Hardware Setup
4.1.2
Liquid Detection and Corrosion Mitigation Software Setup
4.1.3
Liquid Detection Detailed Implementation
4.1.3.1
Liquid Detection Config Register (0x98)
4.2
Use With the BQ25756EVM
4.2.1
Hardware Setup with BQ25756EVM
4.2.2
Software Setup with the BQ25756EVM
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
6.2
Electrostatic Discharge Caution
6.3
Terminology
6.4
Device Support
6.4.1
Third-Party Products Disclaimer
6.4.2
Supplemental Content
6.5
Documentation Support
6.6
Receiving Notification of Documentation Updates
6.7
Support Resources
Features
PD controller is certified by the USB-IF for PD3.1
Up to 240W (28V/5A) source and sink applications
15W (5V/3A) Source and 240W (48V/5A) sink as standalone EVM
240W (48V/5A) Source and 240W (48V/5A) sink with BQ25756EVM
Easy-to-use GUI with pre-configured firmware to configure:
Programmable Power Supply (PPS) for 5V-21V range
Liquid detection and corrosion mitigation
BC1.2 charging schemes (requires populating resistors on board)
Integrated I2C control for BQ25756 battery charger
Interfacing connector for BQ25756EVM
Multiple test points and headers for quick and easy debug
Exposed VBUS and CCx test points to monitor PD traffic
VBUS, VBUS_LV, PPHV, and VSYS test points available
GPIO, I2C, and power supplies available on 100mil header
100 mil header pins scaled to 5V to support 5V or 10V digitizers for easier debug