SLVUCP8 September   2024 TPS26750

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
    8. 2.8 Debug Information
    9. 2.9 Test Points and LEDS
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Web Browser
      2. 3.2.2 Native Application
    3. 3.3 Software Development
    4. 3.4 Using the Application Customization Tool
      1. 3.4.1 Default View
      2. 3.4.2 Selecting a Configuration
      3. 3.4.3 Filling Out the Questionnaire
      4. 3.4.4 Advanced Configuration Mode
      5. 3.4.5 Flashing Configuration to TPS26750
      6. 3.4.6 Additional Settings
        1. 3.4.6.1 Generating a New Configuration
        2. 3.4.6.2 Exporting and Importing Settings
        3. 3.4.6.3 Generating the Binary
        4. 3.4.6.4 Generating the VIF File
  10. 4Application Specific Use Cases
    1. 4.1 Liquid Detection and Corrosion Mitigation Overview
      1. 4.1.1 Liquid Detection and Corrosion Mitigation Hardware Setup
      2. 4.1.2 Liquid Detection and Corrosion Mitigation Software Setup
      3. 4.1.3 Liquid Detection Detailed Implementation
        1. 4.1.3.1 Liquid Detection Config Register (0x98)
    2. 4.2 Use With the BQ25756EVM
      1. 4.2.1 Hardware Setup with BQ25756EVM
      2. 4.2.2 Software Setup with the BQ25756EVM
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources

Generating the VIF File

To generate a VIF file of the current tool settings including the current configuration of the device as indicated by the form, click on the Export drop-down button on the top-right side of the tool and click on Generate VIF file. This automatically generates a VIF file to the default save directory on the user's computer. The VIF file is required for Compliance Testing specified by the USB Power-Delivery Certification Process. For more information on compliance testing, refer to USB Power Delivery - Compliance Tests Application Note.

Note: The generated VIF file is to be used as the starting point only, additional changes/modifications are required to match the user's PD configuration and the application design. TI recommends using the VIF Generator Tool from the USB-IF to create or modify VIF files.