SLVUCP8 September   2024 TPS26750

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
    8. 2.8 Debug Information
    9. 2.9 Test Points and LEDS
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Web Browser
      2. 3.2.2 Native Application
    3. 3.3 Software Development
    4. 3.4 Using the Application Customization Tool
      1. 3.4.1 Default View
      2. 3.4.2 Selecting a Configuration
      3. 3.4.3 Filling Out the Questionnaire
      4. 3.4.4 Advanced Configuration Mode
      5. 3.4.5 Flashing Configuration to TPS26750
      6. 3.4.6 Additional Settings
        1. 3.4.6.1 Generating a New Configuration
        2. 3.4.6.2 Exporting and Importing Settings
        3. 3.4.6.3 Generating the Binary
        4. 3.4.6.4 Generating the VIF File
  10. 4Application Specific Use Cases
    1. 4.1 Liquid Detection and Corrosion Mitigation Overview
      1. 4.1.1 Liquid Detection and Corrosion Mitigation Hardware Setup
      2. 4.1.2 Liquid Detection and Corrosion Mitigation Software Setup
      3. 4.1.3 Liquid Detection Detailed Implementation
        1. 4.1.3.1 Liquid Detection Config Register (0x98)
    2. 4.2 Use With the BQ25756EVM
      1. 4.2.1 Hardware Setup with BQ25756EVM
      2. 4.2.2 Software Setup with the BQ25756EVM
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources

Specification

The functional block diagram of the TPS26750EVM is shown in Figure 1-1. This can be used as a standalone evaluation module to test sourcing 5V and sinking from 5V to 48V. Alternatively, the EVM can be used in conjunction with the BQ25756EVM to source and sink from 5V to 48V. The TPS26750EVM can test both USB-PD SPR (Standard Power Range) and USB-PD EPR power ranges, and can be configured using the Application Customization tool as a source only device, a sink only device, or a Dual Role Power (DRP) device.


TPS26750EVM TPS26750EVM Block Diagram

Note: Jumpers J11, J12, and J13 control the ENABLE signal of their respective LDO or switch, and are not connected to the output of their respective LDO or switch. The jumpers are shown in the block diagram at the outputs of their respective LDO or switch to simplify and clarify the overall behavior of the device when the jumper is removed.
Figure 1-1 TPS26750EVM Block Diagram

The TPS26750EVM can be used in conjunction with the BQ25756 with minimal setup to test battery charging by utilizing, as shown in Figure 1-2:

  • TPS26750 and BQ25756 I2C capability
  • The ability of the Application Customization GUI to configure the TPS26750 to work with the BQ25756 by selecting only a few parameters from a questionnaire
  • The provided 4x2 IDC cable
  • The BQ25756 connector board

TPS26750EVM TPS26750EVM and BQ25756EVM Hardware
          Setup Figure 1-2 TPS26750EVM and BQ25756EVM Hardware Setup