The TPS92621-Q1 Evaluation Module (EVM) user's guide describes the characteristics of the device and the operation of EVM. This user's guide includes a complete schematic diagram, printed-circuit board layout, and bill of materials (BOM).
Features
The EVM has the following features:
LED short-to-GND, open-circuit detection and auto-recovery
Open fault mask during low-dropout mode
Thermal sharing with external resistors when supply voltage is high
Applications
This EVM is used in the following applications:
Automotive exterior rear light: rear lamp, center high mounted stop lamp(CHMSL), side marker
Automotive interior light: dome lamp, glove box lamp, reading lamp
Automotive exterior small light: door handle, blind spot detection indicator, charging inlet