SLVUCQ3 july 2023 TPS92621-Q1
The TPS92621Q1EVM is based on the device of TPS92621-Q1, single-channel linear LED driver. This device has a unique thermal management design to reduce temperature rising on the device, and can be directly powered by automotive batteries with large voltage variation to output full current loads up to 300 mA. The device can also provide features, such as full diagnostics, wide voltage input, and PWM dimming.