SLVUCQ8 july 2023 TPSM828303
The TPSM82830xAEVM facilitates the evaluation of the TPSM82830x 1-A, 2-A and 3-A pin to pin compatible step-down converter power modules in a 3.0-mm × 3.0-mm × 2-mm QFN package. BSR245A-001 uses the 1-A TPSM828301 device, BSR245A-002 uses the 2-A TPSM828302 device and BSR245A-003 uses the 3-A TPSM828303 device. The EVMs regulate the output voltage to 1.8 V with the input voltage from 2.25 V to 5.5V. This user's guide describes the characteristics, operation, and use of the TPSM82830xAEVM Evaluation Module (EVM) with a complete schematic diagram, printed circuit board layouts, and bill of materials are included in this document.