Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM828303

ACTIVE

2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 4.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 EMI features Integrated capacitors Features 1% accuracy, 1.2-V compatible control inputs, EMI Tested, EMI filtering, Enable, Forced PWM, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Synchronous Rectification Control mode DCS-Control Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 4.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 EMI features Integrated capacitors Features 1% accuracy, 1.2-V compatible control inputs, EMI Tested, EMI filtering, Enable, Forced PWM, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Synchronous Rectification Control mode DCS-Control Duty cycle (max) (%) 100
QFN-FCMOD (RDS) 9 9 mm² 3 x 3 QFN-FCMOD (VCB) 10 6.5 mm² 2.6 x 2.5
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selects between forced PWM and power save mode
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • PSpice and SIMPLIS models available
  • Two package options with 0.5mm pitch
    • Standard QFN
    • Shielded MagPack
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selects between forced PWM and power save mode
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • PSpice and SIMPLIS models available
  • Two package options with 0.5mm pitch
    • Standard QFN
    • Shielded MagPack
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer

The TPSM82830x are an easy-to-use, synchronous, step-down, DC/DC module family with integrated inductor and EMI reduction technologies. Based on the DCS-Control topology, the devices have a fast transient response yet with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode prolongs battery life at low output currents and the forced PWM mode maintains continuous conduction in the inductor to reduce ripple at constant switching frequency. An internal soft-start circuit ramps the voltage up tightly controlled and a power-good signal indicates correct output voltage. The devices support 100% mode. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm × 1.95mm QFN package and 2.5mm × 2.6mm × 1.95mm MagPack package.

The TPSM82830x are an easy-to-use, synchronous, step-down, DC/DC module family with integrated inductor and EMI reduction technologies. Based on the DCS-Control topology, the devices have a fast transient response yet with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode prolongs battery life at low output currents and the forced PWM mode maintains continuous conduction in the inductor to reduce ripple at constant switching frequency. An internal soft-start circuit ramps the voltage up tightly controlled and a power-good signal indicates correct output voltage. The devices support 100% mode. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm × 1.95mm QFN package and 2.5mm × 2.6mm × 1.95mm MagPack package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPSM828302 ACTIVE 2.25-V to 5.5-V, 2-A high-efficiency step-down power module with integrated inductor Pin-to-pin compatible variant with 2-A output current
Same functionality with different pin-out to the compared device
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Module with smaller solution size
Similar functionality to the compared device
TPS628303 ACTIVE 2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages Buck converter with same functionality and external inductor
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Module with fixed-frequency and external synchronization capability

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM828303AEVM-245 — TPSM828303A evaluation module for 3-A step-down converter module with integrated inductor

The TPSM828303AEVM-245 evaluation module (EVM) facilitates the evaluation of the TPSM828303, a 3.-A step-down power module with integrated inductor in 3.0 x 3.0 x 2.0 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. Based on the DCS-control (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM828303PEVM-058 — TPSM828303P evaluation module

The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, a 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack™ package. The TPSM828303P evaluation module (EVM) is simple and easy to use. The EVM regulates the output voltage to (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM828303 PSpice Encrypted Transient Model

SLVME78.ZIP (1850 KB) - PSpice Model
Gerber file

TPSM828303ARDSR Gerber Files

SLVC861.ZIP (1643 KB)
Gerber file

TPSM828303PVCBR Gerber Files

SLVC862.ZIP (1671 KB)
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDS) 9 Ultra Librarian
QFN-FCMOD (VCB) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos