TPSM82830xAEVM evaluation module (EVM) is a simple, easy-to-use synchronous step-down DC/DC power module with integrated inductor. The EVM is available for different output current versions such as TPSM828301AEVM for 1A, TPSM828302AEVM for 2A and TPSM828303AEVM for 3A. The EVMs regulate the output voltage to 1.8 V with the input voltage from 2.25 V to 5.5V.