SLVUCQ8 july 2023 TPSM828303
J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM. |
J1, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. |
J2, Pin 1 and 2 – VOUT | Positive output voltage connection. |
J2, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
J2, Pin 5 and 6 – GND | Output return connection. |
JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – MODE | MODE pin jumper. Place the supplied jumper across VIN and MODE to force the device in fixed frequency PWM operation at all load currents. Place the jumper across MODE and GND to enable power save mode |
J3 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |