SLVUCQ8 july 2023 TPSM828303
This EVM can be configured for evaluation of the adjustable output voltage. Default output voltage setting is 1.8 V on TPSM82830xAEVM. Resistors R1 and R2 can be used to set the output voltage between 0.5-V and 4.5-V For calculating R1& R2, see the TPSM82830x 5.5-V input, 1-A / 2-A/ 3-A Step-down Module with Integrated Inductor in a QFN Package.