SLVUCR7 September   2024 TPS26750

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     National Conventions
    3.     Glossary
    4.     Related Documents
    5.     Support Resources
    6.     Trademarks
  3. 1Introduction
    1. 1.1 Introduction
      1. 1.1.1 Purpose and Scope
    2. 1.2 PD Controller Host Interface Description
      1. 1.2.1 Overview
      2. 1.2.2 Register and field notation
    3. 1.3 Unique Address Interface
      1. 1.3.1 Unique Address Interface Protocol
  4. 2PD Controller Policy Modes
    1. 2.1 Overview
    2. 2.2 Source Policy Mode
    3. 2.3 Sink Policy Mode
  5. 3Register Overview
  6. 4TPS26750 Registers
  7. 54CC Task Detailed Descriptions
    1. 5.1 Overview
    2. 5.2 CPU Control Tasks
      1. 5.2.1 'Gaid' - Return to normal operation
      2. 5.2.2 'GAID' - Cold reset request
    3. 5.3 PD Message Tasks
      1. 5.3.1  'SWSk' - PD PR_Swap to Sink
      2. 5.3.2  'SWSr' - PD PR_Swap to Source
      3. 5.3.3  'SWDF' - PD DR_Swap to DFP
      4. 5.3.4  'SWUF' - PD DR_Swap to UFP
      5. 5.3.5  'GSkC' - PD Get Sink Capabilities
      6. 5.3.6  'GSrC' - PD Get Source Capabilities
      7. 5.3.7  'ESkC' - PD EPR Get Sink Capabilities
      8. 5.3.8  'ESrC' - PD EPR Get Source Capabilities
      9. 5.3.9  'GPPI' - PD Get Port Partner Information
      10. 5.3.10 'SSrC' - PD Send Source Capabilities
      11. 5.3.11 'MBRd' - Message Buffer Read
    4. 5.4 Patch Bundle Update Tasks
      1. 5.4.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 5.4.2 'PBMc' - Patch Burst Mode Download Complete
      3. 5.4.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 5.4.4 'GO2P' - Go to Patch Mode
      5. 5.4.5 'FLrd' - Flash Memory Read
      6. 5.4.6 'FLad' - Flash Memory Write Start Address
      7. 5.4.7 'FLwd' - Flash Memory Write
      8. 5.4.8 'FLvy' - Flash Memory Verify
    5. 5.5 System Tasks
      1. 5.5.1 'DBfg' - Clear Dead Battery Flag
      2. 5.5.2 'I2Cr' - I2C read transaction
      3. 5.5.3 'I2Cw' - I2C write transaction
      4. 5.5.4 'GPsh' - set GPIO high
      5. 5.5.5 'GPsl' - set GPIO low
  8. 6User Reference
    1. 6.1 PD Controller Application Customization
    2. 6.2 Loading a Patch Bundle
    3. 6.3 AUTO_NEGOTIATE_SINK Register
      1. 6.3.1 AUTO_NEGOTIATE_SINK usage example #1
      2. 6.3.2 AUTO_NEGOTIATE_SINK usage example #2
      3. 6.3.3 AUTO_NEGOTIATE_SINK usage example #3
      4. 6.3.4 AUTO_NEGOTIATE_SINK usage example #4
    4. 6.4 IO_CONFIG Register
      1. 6.4.1 GPIO Events
  9. 7Revision History

Register and field notation

In this document the register names use an ALL CAPS notation, and the field names use a CamelBack notation. For example TX_SOURCE_CAPS refers to register 0x32, and TX_SOURCE_CAPS.numValidPDOs refers to a specific field in Byte 1 of that register.

Some registers have the same definition, but there are multiple instantiations at different register addresses. The following lists these registers.

  • INT_EVENTx ~ INT_EVENT1 (0x14)
  • INT_MASKx ~ INT_MASK1 (0x16)
  • INT_CLEARx ~ INT_CLEAR1 (0x18)
  • CMDx ~ CMD1 (0x08)
  • DATAx ~ DATA1 (0x09)

In this document, the "x" indicates that it is referring to both instantiations of that register.