SLVUCR9B August   2023  – January 2024 TPS2HCS10-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Test Points

The HSS-HCMOTHERBRDEVM has the following test points available:

Table 2-5 Test Points
Identifier Description
VBB Power source of the device
VOUT1 and VOUT2 Outputs to the desired loads
GND Ground connection
VDD Connection to the digital supply for the high-side switch. This can also be used to supply an external VDD supply if configured with the J11 header and having the J15 header disconnected
FLT, DI, LHI Probe points for the digital signals of the high-side switch. FLT is an open drain output with a pull-up resistor connected to the MCU's 3.3V rail.