SLVUCT8 December 2023 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
Output voltage, output voltage ramp time, soft-start time, and various control features can be controlled through the I2C interface. IC status information is also available. For more details, see the TPS6287Bx 2.7-V to 6-V Input, 10-A,15-A, 20-A, 25-A, Fast Transient Synchronous Step-Down Converter with I2C Interface data sheet.