SLVUCX1 September   2024 TPS548B23

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Configurations and Modifications
      1. 2.1.1 Multifunction Configuration (CFG1-5) Pins Selection
      2. 2.1.2 Setting Output Voltage Using External Feedback Configuration
  9. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Input and Output Connections
      2. 3.1.2 Efficiency
      3. 3.1.3 Output Voltage Regulation
      4. 3.1.4 Load Transient and Loop Response
      5. 3.1.5 Output Voltage Ripple
      6. 3.1.6 Start-up and Shutdown with EN
      7. 3.1.7 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
      1. 4.2.1 Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The device provides low minimum on-time and fast load-transient response without requiring external compensation. The TPS548B23 is an excellent choice for space-constrained data center applications and features differential remote sense, integrated MOSFETs, and an accurate ±1.0% internal reference. Pinstrap options allow the configuration of various parameters such as overcurrent limit, fault response, and soft start time. Additionally, the device is lead-free and RoHS-compliant without exemption.

Please refer to the TPS548B23 4V to 16V Input, 20A, Remote Sense, D-CAP4, Synchronous Buck Converter data sheet for more information about the device.