SLVUCX6
June 2024
TPSM828303
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Setting the Output Voltage
2.2.3
Loop Response Measurement
3
Implementation Results
3.1
TPSM828303PEVM-058 Test Results
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
2.25V to 5.5V input voltage range
0.5V to 4.5V adjustable output voltage
3A step-down power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack package
1% FB voltage accuracy (–40°C to 125°C T
J
)
2.0MHz switching frequency
DCS-Control topology
Optimized EMI performance
Facilitates CISPR 11/32 compliance
Integrated on-chip noise-filtering capacitors
Measurements according to CISPR available
Excellent transient response
MODE pin, power-good output
Supports 1.2V GPIO
100% duty cycle for lowest dropout
Active output discharge
Thermal shutdown protection
Hiccup or latch-off OCP/OVP