SLVUCX6 June   2024 TPSM828303

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Setting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
    1. 3.1 TPSM828303PEVM-058 Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack™ package. The TPSM828303PEVM evaluation module (EVM) is simple, easy-to-use. The EVM regulates the output voltage to 1.8V with the input voltage from 2.25V to 5.5V. However, the output voltage on the EVM can be adjusted from 0.5V to 4.5V , with 1% accuracy across the full input voltage and junction temperature range.