SLVUCX6 June   2024 TPSM828303

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Setting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
    1. 3.1 TPSM828303PEVM-058 Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TPSM828303PEVM-058 is for the TPSM828303PVCB device. TPSM828303PVCB is a 3A high efficiency and easy to use synchronous step-down DC/DC power module with integrated inductor. Based on the DCS-Control topology, the device provides a fast transient response with small output capacitance. The internal reference allows to regulate the output voltage down to 0.5V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The nominal switching frequency is 2MHz with a controlled variation over the input voltage range. The MODE pin allows for an easy selection for the mode of operation. If PSM is selected, the converter operates in DCM at light load conditions with a reduced switching frequency to maintain a high efficiency, and seamlessly transition to CCM as the load current increases to medium or heavy ranges. If forced-PWM is selected, then the converter maintains a CCM operation regardless of the load current to maintain a minimum output voltage ripple. The family offers excellent EMI performance and comes in a 2.5mm × 2.6mm × 2.0mm MagPack package.