SLVUCX6 June 2024 TPSM828303
Footprints for additional input capacitors (C2, C3) and output capacitor (C9) are provided. These capacitors are not required for proper operation but can be used to reduce the input and output voltage ripple and to improve the load transient response. For proper operation, the total output capacitance must remain within the recommended range described in the TPSM82830x 5.5V input, 1A / 2A/ 3A Step-down Module with Integrated Inductor in a QFN or MagPack Package.