SLVUCX6 June 2024 TPSM828303
J1, Pin 1 and 2 – VIN | Input return connection from the input supply for the EVM |
J1, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
J1, Pin 5 and 6 – GND | Positive input voltage connection from the input supply for the EVM. |
J2, Pin 1 and 2 – VOUT | Output return connection. |
J2, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
J2, Pin 5 and 6 – GND | Positive output voltage connection. |
JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – MODE | MODE pin jumper. Place the supplied jumper across VIN and MODE to force the device in fixed frequency PWM operation at all load currents. Place the jumper across MODE and GND to enable power save mode. |
J3 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |