SLVUCY2
April 2024
DRV8161
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Connections Overview – DRV8161EVM and LAUNCHXL-F280049C
2.2
Faults, Indicators, and Jumper Settings
2.3
EVM Hardware Quick-Start
3
Software
3.1
DRV8161 EVM GUI Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Applications
Servo drives
Industrial and collaborative robot
Industrial mobile robot
(AGV/AMR)
Linear motor transport systems
Drones
E-bikes, e-scooters, and e-mobility
Industrial
and
appliances
fans and pumps
12V, 24V and 48V automotive BLDC motor drives