SLVUCY4 June   2024 LM5190-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Basic Test Procedure
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Start-Up and Shutdown With EN
        2. 3.1.2.2 Switching
        3. 3.1.2.3 Load Transient (CV), ISET Modulation (CC)
      3. 3.1.3 Thermal Performance
      4. 3.1.4 Bode Plot
      5. 3.1.5 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources

Basic Test Procedure

  1. Set up the EVM as previously described.
  2. Set the load to constant-voltage (CV) mode and set to 15V.
  3. Set the input source 48V and turn on. The load voltage must be within the 12V regulation target.
  4. Set the current limit of the input supply to 10A maximum.
  5. Set the load voltage to 10V. The load current must be within the 8A regulation target.
  6. Set the load voltage to 5V. The load current must be within the 8A regulation target.
  7. Set the load voltage to 15V. The load current must be 0A.
  8. If additional output capacitors or super capacitors are connected to the output, then the additional output capacitors or the super capacitors must be fully discharged before turning off the input power source.
  9. Turn off the input power source.