SLVUCY4 June 2024 LM5190-Q1
QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
1 | C1 | CAP, AL, 100uF, 100V, +/- 20%, 0.33 ohm, SMD | EMVY101ATR101MKE0S | Chemi-Con |
7 | C7, C8, C21, C22, C30, C37, C44 | CAP, CERM, 0.1µF, VAC/100 VDC,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104MAHT | Taiyo Yuden |
8 | C13, C14, C23, C24, C25, C26, C27, C28 | 4.7µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | CNC6P1X7R2A475K250AE | TDK |
7 | C15, C16, C17, C18, C19, C20, C42 | CAP, CERM, 0.01µF, 100V,+/- 10%, X7R, 0603 | 885012206114 | Wurth Elektronik |
1 | C29 | CAP, CERM, 0.22µF, 100V,+/- 20%, X7S, AEC-Q200 Grade 1, 0603 | HMK107C7224MAHTE | Taiyo Yuden |
4 | C32, C33, C34, C35 | CAP, CERM, 22µF, 25V,+/- 10%, X7R, 1210 | C1210C226K3RAC7800 | Kemet |
1 | C38 | CAP, CERM, 2.2uF, 16V, +/- 20%, X7S, AEC-Q200 Grade 1, 0603 | CGA3E1X7S1C225M080AC | TDK |
1 | C39 | CAP, CERM, 100pF, 100V, +/- 5%, C0G/NP0, 0603 | GRM1885C2A101JA01D | MuRata |
1 | C40 | CAP CER 0.012UF 25V C0G/NP0 0603 | C0603C123J3GACTU | Kemet |
1 | C41 | CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603 | 06033C105KAT2A | AVX |
1 | C43 | CAP, CERM, 47pF, 50V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | CGA3E2NP01H470J080AA | TDK |
4 | H1, H2, H3, H4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
4 | H5, H6, H7, H8 | Standoff, Hex, 1"L #4-40 Nylon | 1902E | Keystone |
2 | J1, J5 | 2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole | 691253510002 | Wurth Electronics |
4 | J3, J4, J6, J7 | Header, 2.54mm, 3x1, Gold, TH | 61300311121 | Wurth Electronics |
1 | J8 | Header, 100mil, 11x1, Gold, TH | TSW-111-07-G-S | Samtec |
1 | J9 | Test point | 1040 | Keystone |
1 | L4 | 6.8µH Shielded Molded Inductor 14.8A 12.5mOhm Max Nonstandard | XGL1060-682MEC | Coilcraft |
2 | Q1, Q2 | N-Channel 80V 13A (Ta), 57A (Tc) 3.7W (Ta), 73W (Tc) Surface Mount 5-DFN (5x6) (8-SOFL) | NTMFS6H848NT1G | onsemi |
1 | R1 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | RCA12060000ZSEA | Vishay-Dale |
4 | R2, R5, R12, R21 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
2 | R3, R4 | RES, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
1 | R6 | RES, 0.005, 1%, 2 W, 2512 WIDE | FCSL64R005FER | Ohmite |
1 | R7 | RES, 54.9 k, 1%, 0.1 W, 0603 | RC0603FR-0754K9L | Yageo |
1 | R11 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3EKF49R9V | Panasonic |
1 | R13 | RES, 4.99 k, 1%, 0.1 W, 0603 | RC0603FR-074K99L | Yageo |
1 | R15 | RES, 9.53 k, 1%, 0.1 W, 0603 | RC0603FR-079K53L | Yageo |
1 | R18 | RES, 5.90 k, 1%, 0.1 W, 0603 | RC0603FR-075K9L | Yageo |
4 | SH-J1, SH-J2, SH-J3, SH-J4 | Single Operation 2.54mm Pitch Open Top Jumper Socket | M7582-05 | Harwin |
1 | U1 | 80V Synchronous Buck Controller with Constant Current Constant Voltage Regulation | LM5190-Q1 | Texas Instruments |