SLVUCZ9 July 2024 DRV81004-Q1 , DRV81008-Q1 , DRV81620-Q1
The DRV81004-Q1 and DRV81008-Q1 are multi-channel low-side drivers with integrated protection and diagnostic functions. The following images and table can be used as a guide to configure the motor driver through the GUI to control relays and LEDs in automotive and industrial applications.
Component | Description |
---|---|
A |
Active Mode
|
B |
nSLEEP
|
C |
Input Pins (IN0 and IN1)
|
D |
Output Control
|
E |
Enable Open Load Current
|
F |
Input Mapping
Note: By default, IN0
is connected to CH-2 and IN1 is connected to CH-3.
|
G |
Output Clear
|