SLVUCZ9 July 2024 DRV81004-Q1 , DRV81008-Q1 , DRV81602-Q1 , DRV81620-Q1
Designator |
Quantity |
Value |
Description |
Footprint |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
C1 |
1 |
0.068uF |
CAP, CERM, 0.068uF, 100V, +/- 10%, X7R, 1206 |
1206 |
12061C683KAT2A |
AVX |
C2 |
1 |
10µF |
10µF ±20% 25V Ceramic Capacitor X5R 0603 (1608 Metric) |
FP-ZRB18AR61E106ME01L_0603-MFG |
ZRB18AR61E106ME01L |
Murata Electronics |
C3, C4 |
2 |
Ceramic Capacitor General Use 1uF ±10% 50V X7R 0603 |
FP-0603-L_1_6_0_15-W_0_8-IPC_C |
UMK107AB7105KA-T |
Taiyo Yuden |
|
C5, C10 |
2 |
100nF |
CAP CER 0.1UF 50V X7R 0603 |
FP-885012206095-MFG |
885012206095 |
Würth Elektronik |
C6, C15, C21, C25, C32, C33, C34, C36, C46, C48, C50, C52, C53, C54 |
14 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 |
0603 |
885012206095 |
Wurth Elektronik |
C7 |
1 |
22uF |
CAP, CERM, 22µF, 10V,+/- 20%, X5R, 0805 |
0805_150 |
885012107011 |
Wurth Elektronik |
C8, C11 |
2 |
10nF |
CAP CER 10000PF 50V X7R 0603 |
FP-CC0603-DA-MFG |
CC0603KPX7R9BB103 |
YAGEO |
C9 |
1 |
100nF |
0.1µF ±10% 10V Ceramic Capacitor X7R 0402 (1005 Metric) |
FP-885012205018_0402-MFG |
885012205018 |
Wurth Electronics |
C12, C16 |
2 |
1,000 pF |
CAP CER 1000PF 50V X7R 0603 |
FP-C0603C-CF-MFG |
C0603C102J5RACAUTO |
KEMET |
C13, C14 |
2 |
150uF |
CAP, AL, 150uF, 50V, +/- 20%, 0.18 ohm, AEC-Q200 Grade 2, SMD |
SM_RADIAL_G |
EEE-FK1H151P |
Panasonic |
C20 |
1 |
4.7µF |
4.7µF ±20% 10V Ceramic Capacitor X5R 0603 (1608 Metric) |
FP-885012106012_0603-MFG |
885012106012 |
Wurth Electronics |
C22, C24 |
2 |
33pF |
33pF ±5% 50V Ceramic Capacitor C0G, NP0 0402 (1005 Metric) |
FP-885012005058_0402-MFG |
885012005058 |
Wurth Electronics |
C23, C41, C59 |
3 |
1nF |
1000pF ±5% 100V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) |
FP-885012006085_0603-MFG |
885012006085 |
Wurth Electronics |
C26, C27, C42, C43, C44, C45 |
6 |
10pF |
CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0402 |
0402 |
885012005055 |
Wurth Elektronik |
C28, C30, C47 |
3 |
0.22uF |
CAP, CERM, 0.22uF, 16V, +/- 10%, X7R, 0603 |
0603L |
885012206048 |
Wurth Elektronik |
C29, C49 |
2 |
470nF |
0.47µF ±10% 16V Ceramic Capacitor X7R 0603 (1608 Metric) |
FP-885012206050_0603-MFG |
885012206050 |
Wurth Electronics |
C31, C51 |
2 |
10µF |
Alum. Polymer Cap 10µF 10V 5.5mmV-Chip WCAP-PSLP Series Lifetime 2000h +105°C |
FP-875105240001_SMT_CAP_4MM3_4MM3-MFG |
875105240001 |
Wurth Electronics |
C35, C40 |
2 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 |
0603 |
885012206052 |
Wurth Elektronik |
C37, C39 |
2 |
0.01uF |
CAP, CERM, 0.01uF, 16V, +/- 10%, X7R, 0603 |
0603 |
885012206040 |
Wurth Elektronik |
C38 |
1 |
2.2uF |
CAP, CERM, 2.2uF, 16V, +/- 20%, X5R, 0603 |
0603 |
885012106018 |
Wurth Elektronik |
C55, C56 |
2 |
0.01uF |
CAP, CERM, 0.01µF, 100V,+/- 10%, X7R, 0603 |
0603 |
885012206114 |
Wurth Elektronik |
D1 |
1 |
Super Red |
LED, Super Red, SMD |
WL-SMCW_RED |
150060SS75000 |
Wurth Elektronik |
D2 |
1 |
Green |
LED, Green, SMD |
WL-SMCW_GREEN |
150060VS75000 |
Wurth Elektronik |
D5, D6, D8, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19 |
13 |
SMD mono-color Chip LED, WL-SMCW, Bright Green |
0805_A |
150080VS75000 |
Wuerth Elektronik |
|
D20 |
1 |
2.7V |
Diode, Zener, 2.7V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4682-E3-08 |
Vishay-Semiconductor |
F1 |
1 |
Fuse, 3A, 32VAC/VDC, SMD |
1206 |
0466003.NR |
Littelfuse |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
Fiducial10-20 |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Bumpon_SJ5003Transparent |
SJ-5303 (CLEAR) |
3M |
|
J1, J2, J14, J15, J16, J17, J20, J21, J22, J23, J26, J27, J28, J29 |
14 |
Header, 100mil, 2x1, Gold, TH |
Samtec_HTSW-102-07-G-S |
HTSW-102-07-G-S |
Samtec |
|
J4, J5, J18, J19, J24, J25 |
6 |
Conn; Term Blk; PCB; Screw; 4; 5.08mm; Front; 24-14 AWG; 16A; 250V; Solder |
FP-1888700_HDR4-MFG |
1888700 |
Phoenix Contact |
|
J6 |
1 |
Header, 2.54mm, 3x1, Gold, TH |
WURTH_61300311121 |
61300311121 |
Wurth Elektronik |
|
J7 |
1 |
Header, 2.54mm, 10x2, Tin, TH |
SULLINS_PEC10DAAN |
PEC10DAAN |
Sullins Connector Solutions |
|
J8 |
1 |
2 Position Wire to Board Terminal Block Horizontal with Board 0.250" (6.35mm) Through Hole |
FP-691250610002_CONN_TERM_BLOCK2-MFG |
691250610002 |
Wurth Electronics |
|
J9, J10 |
2 |
Header, 2.54mm, 7x2, Gold, TH |
Wurth_61301421121 |
61301421121 |
Wurth Elektronik |
|
J11 |
1 |
Conn Micro USB 2.0 Type AB RCP 5 POS 0.65mm Solder RA SMD 5 Terminal 1 Port T/R |
FP-629105150921_CONN_PTH_USB_8MM0_5MM6-MFG |
629105150921 |
Wurth Electronics |
|
J12, J13 |
2 |
Series 101 - 5.00mm Horizontal Entry Modular with Pressure Clamp WR-TBL, 2 pin |
691101710002 |
691101710002 |
Wurth Elektronik |
|
L1, L2 |
2 |
140 ohm |
Ferrite Bead, 140 ohm at 100MHz, 0.55A, 0603 |
0603L |
742792621 |
Wurth Elektronik |
L3 |
1 |
1uH |
Inductor, Shielded Drum Core, Ferrite, 1uH, 24A, 0.0012 ohm, SMD |
WE-HCC_1210 |
7443320100 |
Wurth Elektronik |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
Label_650x200 |
THT-14-423-10 |
Brady |
|
LBL2 |
0 |
Harsh Environment Multi-Purpose Polyester Labels for 3" Core Printers - 0.375" x 0.375", White |
Label_375x375 |
THT-14-423-10 |
Brady |
|
R1 |
1 |
100 |
100 Ohms ±5% 0.2W, 1/5W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Moisture Resistant, Pulse Withstanding Thick Film |
FP-SG73S1JTTD101J_0603-MFG |
SG73S1JTTD101J |
KOA Speer |
R3, R4, R45, R47, R48, R49, R62, R63, R68, R80, R81, R82, R83, R84, R85, R86, R87, R88 |
18 |
0, 330 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603, RES, 330, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603L |
CRCW06030000Z0EA |
Vishay-Dale |
R9, R37, R64, R65, R66, R67 |
6 |
10 |
Thick Film Resistors 0402 10Ω ±1% 0.125W |
FP-560050310009_0402-MFG |
560050310009 |
Wurth Electronics |
R18, R19, R57 |
3 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040247K0JNED |
Vishay-Dale |
R30, R31, R32, R39, R40, R41, R51, R52, R53, R54 |
10 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603L |
RC0603JR-0710KL |
Yageo |
R43 |
1 |
4.99k |
RES, 4.99 k, 1%, 0.1 W, 0603 |
0603L |
CRCW06034K99FKEAC |
Vishay-Dale |
R55, R60 |
2 |
220k |
RES, 220 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-07220KL |
Yageo America |
R56 |
1 |
240k |
RES, 240 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402240KFKED |
Vishay-Dale |
R58 |
1 |
470 |
RES, 470, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07470RL |
Yageo |
R59 |
1 |
560 |
RES, 560, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-07560RL |
Yageo |
R61 |
1 |
150k |
RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402150KFKED |
Vishay-Dale |
R72, R75 |
2 |
27 |
RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402L |
CRCW040227R0JNED |
Vishay-Dale |
R76 |
1 |
1.40k |
RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402L |
CRCW04021K40FKED |
Vishay-Dale |
R77 |
1 |
1.0Meg |
RES, 1.0M, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402L |
CRCW04021M00JNED |
Vishay-Dale |
R78 |
1 |
33k |
RES, 33 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402S |
CRCW040233K0JNED |
Vishay-Dale |
R90, R91, R92, R93, R94, R95, R96 |
7 |
100 |
RES, 100, 1%, 0.063 W, 0402 |
0402S |
RC0402FR-07100RL |
Yageo America |
R97 |
1 |
91.0k |
RES, 91.0 k, 0.1%, 0.1 W, 0603 |
0603L |
RG1608P-913-B-T5 |
Susumu Co Ltd |
R98 |
1 |
10.0k |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
0603L |
RG1608P-103-B-T5 |
Susumu Co Ltd |
D3 |
1 |
LED RED CLEAR 0805 SMD |
FP-150080SS75000-MFG |
150080SS75000 |
||
S1 |
1 |
Tactile Switch SPST-NO Top Actuated Surface Mount |
FP-430481025816_SMT_SW_6MM2_6MM2-MFG |
430481025816 |
Wurth Electronics |
|
SH-J1, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J19, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J31, SH-J32, SH-J33, SH-J34, SH-J35, SH-J36 |
23 |
Shunt, 2.54mm, Gold, Black |
Wurth_60900213421 |
60900213421 |
Wurth Elektronik |
|
TP1, TP35 |
2 |
Test Point, Multipurpose, Black, TH |
Keystone5011 |
5011 |
Keystone Electronics |
|
TP2, TP4, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP40, TP41, VM |
18 |
Test Point, Multipurpose, Red, TH |
Keystone5010 |
5010 |
Keystone Electronics, Keystone |
|
TP3, TP5 |
2 |
Test Point, Multipurpose, White, TH |
Keystone5012 |
5012 |
Keystone Electronics |
|
TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28 |
9 |
Test Point, Miniature, White, TH |
Keystone5002 |
5002 |
Keystone Electronics |
|
TP36 |
1 |
Test Point, Miniature, Orange, TH |
Keystone5003 |
5003 |
Keystone Electronics |
|
TP37, TP38, TP39 |
3 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Harwin_D3082-05 |
D3082-05 |
Harwin |
|
U1 |
1 |
20MHz Mixed Signal Microcontroller with 256 KB Flash, 18432 B SRAM and 74 GPIOs, -40 to 85 degC, 100-pin QFP (PZ), Green (RoHS & no Sb/Br) |
PZT0100A_N |
MSP430F5338IPZ |
Texas Instruments |
|
U2 |
1 |
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
RGC0064B |
MSP430F5528IRGCT |
Texas Instruments |
|
U3 |
1 |
500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8) |
DRB0008A |
TPS73533DRBR |
Texas Instruments |
|
U4 |
1 |
Ultra-Low Quiescent Current Voltage Regulator, 8-pin Narrow SOIC, Pb-Free |
D0008A_N |
LM9036M-3.3/NOPB |
Texas Instruments |
|
U5 |
1 |
8-channel Configurable Low-side and High-side Driver for Automotive Relay, Lighting and Motor Control |
PWP0024T-MFG |
DRV81602HTSSOP |
Texas Instruments |
|
U6 |
1 |
Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
TPD2E001DRYR |
Texas Instruments |
|
Y1 |
1 |
Oscillator, 4MHz, 700ppm, 39pF, SMD |
MuRata_CSTNR |
CSTNR4M00GH5L000R0 |
MuRata |
|
Y2 |
1 |
Crystal, 32.768kHz, 12.5pF, SMD |
XTAL_MS3V-T1R |
MS3V-T1R 32.768KHZ +/-20PPM 12.5PF |
Micro Crystal AG |