SLVUD04 August 2024 TPSM83102
The TPSM83102 and TPSM83103 are high efficiency, single-inductor, internally compensated buck-boost converter in a 8-pin, 2.0mm × 2.6mm uSiP package. The output voltage is programmable from 1.0V to 5.5V in 25mV steps via I2C. The EVM is based on TPSM83102, in which the power-up value of the ENABLE bit is 0. The only difference between TPSM83102 and TPSM83103 is the ENABLE bit internal.
This user’s guide describes the operation and use of the TPSM83102EVM-125. This document includes setup instructions for the hardware, together with the schematic and the PCB layout of the EVM. Throughout this document, the abbreviations EVM, and the term evaluation module are synonymous with TPSM83102EVM-125, unless otherwise noted.