SLVUD04 August 2024 TPSM83102
The TPSM83102EVM-125 uses the TPSM83102 or TPSM83103 integrated circuit (IC) , and is set to 3.3V output voltage. The EVM operates with an input voltage between 1.6V and 5.5V.