SLVUD40 November 2024 TPS25984B
The TPS25984BEVM eFuse evaluation board allows reference circuit evaluation of Texas Instruments (TI) TPS25984B eFuse. The TPS25984B device is a 4.5V to 16V and 70A (peak) stack-able eFuse with accurate and fast current monitor. This device supports parallel connection of multiple eFuses for higher current designs by actively synchronizing the device states and sharing the loads during start-up and steady-state. The TPS25984B eFuse has an integrated FET with ultra-low ON resistance of 0.8mΩ, adjustable and robust overcurrent and short-circuit protections, precise load current monitoring, fast overvoltage protection (fixed 16.7V threshold), adjustable output slew rate control for inrush current protection, and over-temperature protection to verify FET SOA. The TPS25984B eFuse also has fixed overcurrent transient blanking timer to support load transients, adjustable undervoltage protection, integrated FET health monitoring and reporting, analog die temperature monitor output, and dedicated fault and power good indication pins.