There are no usage notes that are applicable to silicon revision 2.0.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
2.0 | ||
Serial Peripheral Interface | SDO_SPI signal falling edge slew-rate is reduced | X |
Built-in Self Test | Voltage monitor Analog-BIST may cause false over voltage and under voltage interrupts | X |
Serial Peripheral Interface | SPI Frame Error is generated during device startup if CS_SPI-pin is low | X |
Built-in Self Test | Under voltage and short circuit detection comparators are gated for a short period after Runtime BIST is completed | X |
State-machine | LP_STANDBY-state quiescent current consumption is ~3 mA | X |
Error Signal Monitor | Error Signal Monitoring (ESM) Fail Interrupt (ESM_MCU_FAIL_INT) operation in level mode operation | X |
Serial Peripheral Interface | SPI Frame Error is not detected if SCK_SPI has additional rising edge at the end of communication and the number of clock falling edges is correct | X |
Register Map | SOFT_REBOOT bit protection | X |
GPIOs | EN_DRV(GPIO1) cannot drive high when VCCA and VIO voltages are different | X |
Built-in Self Test | PGOOD signal can be errornously inactive during runtime BIST | X |