SLYT834 March 2023 ISOUSB211
ID pin connected to the isolated OTG module (B-device) is floating, and is transmitted through the reverse channel of ISO6721 as a high. OTG module retains the status of the VBUSON to low, which retains the turned off state of switch as the host connected is self-powered. V2OK goes high as soon as the connect is established given that the host is self-powered and the pull-ups are initiated as per the USB2.0 standard.