SLYT834 March 2023 ISOUSB211
Isolated USB OTG applications can be easily established using isolators that have flexible host and peripheral sides which gets configured during operation based on which side the 1.5-kΩ pull up is first observed externally on DP/DM lines. Such configurations can ensure smaller footprints, reduced connectors, and completely switchable roles without changes in hardware.