SLYU063 September   2024 TMAG5233

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
  8. 3EVM Operation
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 EVM Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Device Information

The TMAG5233 is a low-power, in-plane, Hall-effect switch optimized for compact battery-powered industrial and consumer applications. The output is active-low push-pull, driving the output pin low when a magnetic field is present and returning high when no field is present. As an omnipolar switch, the output is sensitive to both the north and south magnetic poles. The TMAG5233 periodically samples the Hall sensor according to the sampling rate. After sampling, the device enters a low power sleep state to conserve power. For more information, see the TMAG5233 data sheet.