SLYU063 September 2024 TMAG5233
PARAMETER |
TEST CONDITIONS |
MIN |
TYP | MAX |
UNIT |
---|---|---|---|---|---|
I/O Characteristics | |||||
VCC, power supply voltage |
3.3 |
V | |||
VOH, high-level output voltage |
IOH = 0.5mA |
VCC – 0.4 |
VCC |
V | |
VOL, low-level output voltage |
IOL = 0.5mA |
0 |
0.4 |
V | |
Magnetic Characteristics | |||||
BOP, magnetic operate point |
TA = 25°C |
±3 |
mT | ||
BRP, magnetic release point | TA = 25°C | ±2.2 |
mT | ||
BHYS, magnetic hysteresis: |BOP - BRP| |
0.8 |
mT |