SLYY195A August 2020 – May 2022 BQ25790 , BQ25792 , BQ25798
All of the features described so far, which help simplify the system-level design of a USB PD charging solution, have been implemented in TI’s BQ25790 and BQ25798 buck-boost chargers. These devices support one cell in series (1s) to 4s battery charging from a 3.6-V to 24-V input voltage, which covers the full USB PD input voltage range.
The BQ25790 and BQ25798 include:
These features are available in a 2.9-mm-by-3.3- mm wafer chip-scale package or a 4-mm-by-4- mm quad flat no-lead package. The total charging solution is capable of delivering 45 W of power, with around 100 W/in2(150mV/mm2) of power density, which is two times more than competitive devices.