SLYY224 November   2023 LMK3H0102 , LMKDB1104 , LMKDB1108 , LMKDB1120

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   A closer look at data centers
  5.   Clocking in data centers
  6.   Trend toward lower jitter
  7.   Greater integration
  8.   Conclusion
  9.   References

Trend toward lower jitter

Lower jitter is necessary for high-speed Ethernet applications such as ToR switches, spine or fabric switches, optical modules, and NICs or SmartNICs. 112-Gbps-lane-speed Ethernet SerDes typically requires 125- or 100-fs 12-kHz to 20-MHz root-mean-square jitter at 156.25 MHz. 224-Gbps Ethernet typically requires 70 fs; future Ethernet clocks should achieve 50-fs maximum jitter or better. TI’s proprietary bulk acoustic wave (BAW) technology provides 65-fs maximum jitter at 156.25 MHz in current TI products. Reference [1] provides more details about BAW technology.

Jitter requirements for PCIe reference clocks are also getting more stringent, especially in PCIe Gen 6, where the modulation scheme changed from non-return-to-zero (NRZ) to pulse amplitude modulation 4-level (PAM-4). Because PAM-4 operates on four levels compared to two levels in NRZ, it requires lower noise from the reference clock. This is also the reason why 56-Gbps PAM-4 Ethernet requires significantly better jitter performance than 28-Gbps NRZ. However, because PCIe compliance defines a noise transfer function to “filter” the jitter, the jitter requirement for PCIe is much more relaxed than Ethernet.