SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
START, STOP, ENABLE, CHSEL, RESET, CLOCKIN, TRIGGER, ERR | ||||||
PWSTART | Pulse width for START signal | TX_FREQ_DIV = 2h, NUM_TX = 1 | 1 | μs | ||
TX_FREQ_DIV = 2h, NUM_TX = 2 | 2 | μs | ||||
TX_FREQ_DIV = 2h, NUM_TX ≥ 3 | 3 | μs | ||||
tr / tf START | Rise/fall time for START signal | 20% to 80%, 20-pF load | 0.25 | ns | ||
tr / tf STOP | Rise/fall time for STOP signal | 20% to 80%, 20-pF load | 0.25 | ns | ||
ƒCLKIN | Maximum CLKIN input frequency | 16 | MHz | |||
tr / tf CLKIN | CLKIN input rise/fall time(1) | 20% to 80% | 10 | ns | ||
tr / tf TRIG | TRIGGER input rise/fall time(1) | 20% to 80% | 10 | ns | ||
tEN_TRIG | Enable to trigger wait time(1) | 50 | ns | |||
tRES_TRIG | Reset to trigger wait time(1) | TX_FREQ_DIV = 2h (see TX/RX Measurement Sequencing and Timing) | 3.05 | μs |