SPACER
The LMK03318 device is an ultra-low-noise PLLATINUM™ clock generator with one fractional-N frequency synthesizer with integrated VCO, flexible clock distribution and fanout, and pin-selectable configuration states stored in on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, thus reducing BOM cost and board area and improving reliability by replacing multiple oscillators and clock distribution devices. The ultra-low jitter reduces bit-error rate (BER) in high-speed serial links.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMK03318 | WQFN (48) | 7.00 mm × 7.00 mm |
Changes from D Revision (December 2017) to E Revision
Changes from C Revision (August 2017) to D Revision
Changes from B Revision (August 2016) to C Revision
Changes from A Revision (December 2015) to B Revision