SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 1.2 | V | |||
VIL | Input low voltage | 0.6 | V | |||
IIH | Input high current | VIH = VDD_DIG | –40 | 40 | µA | |
IIL | Input low current | VIL = GND | –40 | 40 | µA | |
CIN | Input capacitance | 2 | pF |