SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The INT_LIVE register reflects the current status of the interrupt sources, regardless of the state of the INT_EN bit.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL | R | 0 | N | Loss of lock on PLL. |
[6] | LOS | R | 0 | N | Loss of input signal to PLL. If input signal to PLL is lost and as a result PLL is unlocked, LOS will take precedence over LOL and only LOS will be set to 1. |
[5] | CAL | R | 0 | N | VCO calibration active on PLL. |
[4:2] | RSRVD | - | - | N | Reserved. |
[1] | SECTOPRI | R | 0 | N | Switch from secondary reference to primary reference in automatic mode for PLL. |
[0] | RSRVD | - | - | N | Reserved. |