SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency | 3.75 | 200 | MHz | ||
VOH | Output high voltage | IOH = 1 mA | 2.5 | V | ||
VOL | Output low voltage | IOL = 1 mA | 0.6 | V | ||
IOH | Output high current | 33 | mA | |||
IOL | Output low current | –33 | mA | |||
tR/tF(2) | Output rise/fall time | 20% to 80%, R49[3-2], R49[1:0] = 10 | 2.1 | ns | ||
20% to 80%, R49[3-2], R49[1-0] = 00 | 0.35 | ns | ||||
PN-Floor | Output phase noise floor (fOFFSET> 10 MHz) | 66.66 MHz | –148 | dBc/Hz | ||
ODC(2) | Output duty cycle | 45% | 55% | |||
ROUT | Output impedance | 50 | Ω |