SNAS696C March 2017 – April 2019 LMX2594
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R14 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0 | 0 | CPG | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Location | Field | Type | Reset | Description |
---|---|---|---|---|
R14[6:4] | CPG | R/W | 7 | Effective charge-pump current. This is the sum of up and down currents.
0: 0 mA 1: 6 mA 2: Reserved 3: 12 mA 4: 3 mA 5: 9 mA 6: Reserved 7: 15 mA |