SNAS696C March 2017 – April 2019 LMX2594
PRODUCTION DATA.
The choice of output buffer components is very important and can have a profound impact on the output power. Table 39 shows how to treat each pin. If using a single-ended output, a pullup is required, and the user can put a 50-Ω resistor after the capacitor.
PULLUP STYLE | DIAGRAM | COMMENTS |
---|---|---|
Inductor | Potentially higher output power, but output impedance is far from 50 Ω. Consider also using with a resistive pad. | |
Resistor | More consistent matching |
COMPONENT | VALUE | PART NUMBER |
---|---|---|
Inductor | Varies with frequency | |
Resistor | 50 Ω | Vishay FC0402E50R0BST1 |
Capacitor | Varies with frequency | ATC 520L103KT16T
ATC 504L50R0FTNCFT |