SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R37 is shown in Figure 7-47 and described in Table 7-57.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PFD_DLY_SEL | ||||||
R/W-0x0 | R/W-0x2 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0x5 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R/W | 0x0 | Program 0x2 to this field. |
13-8 | PFD_DLY_SEL | R/W | 0x2 | Programmable phase detector delay. This should be programmed based on VCO frequency, fractional order, and N divider value. See Table 7-2 for details. |
7-0 | RESERVED | R/W | 0x5 | Program 0x4 to this field. |