SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R11 is shown in Figure 7-21 and described in Table 7-31.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PLL_R | ||||||
R/W-0x0 | R/W-0x1 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL_R | RESERVED | ||||||
R/W-0x1 | R/W-0x8 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
11-4 | PLL_R | R/W | 0x1 | PLL Post-R divider value. |
3-0 | RESERVED | R/W | 0x8 | Program 0x8 to this field. |