SNAU259 August 2021 LMK1D1208
The LMK1D1208 generates up to eight LVDS outputs, and two outputs are available by default on the EVM (OUT1 and OUT4) through the following SMAs: J7 and J10 for OUT1; J8 and J11 for OUT4. The LVDS outputs are AC-coupled to their respective SMAs. Each output pair has an option of 100-Ω termination on the board (R19 and R20 – populated).