SNAU259 August   2021 LMK1D1208

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Configuring Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Power Supply Connection

GUID-20201214-CA0I-RJNH-9GPX-LW6FS5BC2CBF-low.png Figure 5-1 Power Block Connection .

TP1 and TP2 can be used as optional test points.

Connect the power supply source to the contact header labeled VCC (JC2-1 or TP1), and connect the ground of the power supply source to GND (JC2-2 or TP2). The decoupling capacitors and ferrite bead isolate the EVM power from the power pins of the device.

A supply voltage of 1.71 V to 3.465 V can be used for this EVM.